ADG529A

Obsolete

CMOS Latched 4-Channel Analog Multiplexer

Viewing:

Overview

  • 44 V supply maximum rating
  • VSS to VDD analog signal range
  • Single/dual supply specifications
  • Wide supply ranges (10.8 V to 16.5 V)
  • Microprocessor compatible (100 ns WR pulse)
  • Extended plastic temperature range -40°C to +85°C
  • Low leakage (20 pA typ)
  • Low power dissipation (28 µW max)
  • Available in 18-lead DIP/SOIC and 20-lead PLCC packages
  • Superior alternative to DG528, DG529
ADG529A
CMOS Latched 4-Channel Analog Multiplexer
ADG529A Functional Block Diagram ADG529A Pin Configuration ADG529A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1209 PRODUCTION Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS™ Multiplexer
ADG5209 RECOMMENDED FOR NEW DESIGNS High Voltage Latch-Up Proof, 4-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADG529A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed