ADG511
PRODUCTION±5V, 30 Ohm, Quad SPST (4NC) Switch
- Part Models
- 3
- 1ku List Price
- Starting From $5.85
Overview
- +3V, +5V and ± 5 V Power Supplies
- Ultralow Power Dissipation (<0.5 µW )
- Low Leakage (< 100 pA)
- Low On-Resistance (<50 O)
- Fast Switching Times
- Low Charge Injection
- TTL/CMOS-Compatible Inputs
- 16-Lead DIP and SOIC Packages
The ADG511 is a monolithic CMOS ICs containing four independently selectable analog switches. These switches feature low, well-controlled on resistance and wide analog signal range, making them ideal for precision analog signal switching.
The ADG511 switches are turned on with a logic low on the appropriate control input. Each switch conducts equally well in both directions when ON and each has an input signal range that extends to the supplies. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG511BRZ | 16-Lead SOIC | ||
| ADG511BRZ-REEL | 16-Lead SOIC | ||
| ADG511BRZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADG511BRZ | PRODUCTION | |
| ADG511BRZ-REEL | PRODUCTION | |
| ADG511BRZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG511BRZ | PRODUCTION | |
| ADG511BRZ-REEL | PRODUCTION | |
| ADG511BRZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG511BRZ | PRODUCTION | |
| ADG511BRZ-REEL | PRODUCTION | |
| ADG511BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.