ADG4613
RECOMMENDED FOR NEW DESIGNSPower Off Protection ±5 V, +12V, Quad SPST Switches with 5Ω On Resistance
- Part Models
- 3
- 1ku List Price
- Starting From $2.73
Overview
- Power Off Protection
Switch guaranteed OFF with no power supplies present Inputs are high impedance with no power - Switch turns OFF if input > VDD + VT
- Over-voltage protection up to +16V
- PSS Robust
- Negative Signal Capability passes signals down to -5.5V
- 6.1Ω Max On Resistance
- 1.4Ω On Resistance Flatness
- ±3V to ±5.5V dual supply
- 3V to 12 V single supply
- 3 V logic-compatible inputs
- Rail-to-rail operation
- 16-lead TSSOP and 16 lead 3mm x 3mm LFCSP
The ADG4612 & ADG4613 contain four independent single-pole/ single-throw (SPST) switches. The ADG4612 switches are turned on with Logic 1 on the appropriate control input. The ADG4613 has two switches with digital control logic similar to that of the ADG4612; the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. The ADG4613 exhibits break-before-make switching action for use in multiplexer applications.
When no power supplies are present the switch remains in the OFF condition and the switch inputs are high impedance inputs. This ensures that no current flows that may damage the switch. This is very useful in application where analog signals may be present at the switch inputs before power or where the user has no control over the Power Supply Sequence.
In the off condition, signal levels up to 16V are blocked. Also, if the analog input signal levels exceed VDD by VT then the switch will turn off.
The ultralow on resistance of these switches make them ideal solutions for data acquisition and gain switching applications where low on resistance and distortion is critical. The on resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals.
APPLICATIONS
- Hot swap applications
- Data acquisition systems
- Battery-powered systems
- Automatic test equipment
- Communication systems
- Relay Replacement
PRODUCT HIGHLIGHTS
- Power-Off Protection On Both S and D Pins.
- PSS Robustness.
- Overvoltage Protection up to 16 V.
- 5.2 Ω On Resistance.
- 16-Lead TSSOP and 3 mm × 3 mm LFCSP Packages.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG4613BCPZ-REEL7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
| ADG4613BRUZ | 16-Lead TSSOP | ||
| ADG4613BRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0223 Assembly and Test Transfer of Select 2x3mm and 3x3mm LFCSP Products to STATS ChipPAC China |
||
| ADG4613BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.