ADG436
PRODUCTIONLC2MOS ±15 V Dual SPDT Switch
- Part Models
- 3
- 1ku List Price
- Starting From $4.40
Overview
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Low On-Resistance (12 Ω typ)
- Low Δ Ron (3 Ω Max)
- Low Ron Match (2.5 Ω Max)
- Low Power Dissipation
- Low Leakage Currents (5 nA Max)
- Fast Switching Times
ton < 175 ns
toff < 145 ns - Low Charge Injection (10 pC)
- Break-Before-Make Switching Action
- 16-Lead DIP and SOIC Packages
The ADG436 is a monolithic CMOS device comprising two independently selectable SPDT switches. It is designed on an LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance.
Each switch conducts equally well in both directions when ON and has an input signal range which extends to the power supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Documentation
Data Sheet 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG436BNZ | 16-Lead PDIP | ||
| ADG436BRZ | 16-Lead SOIC | ||
| ADG436BRZ-REEL | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| ADG436BNZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG436BNZ | PRODUCTION | |
| ADG436BRZ | PRODUCTION | |
| ADG436BRZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADG436BNZ | PRODUCTION | |
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADG436BRZ | PRODUCTION | |
| ADG436BRZ-REEL | PRODUCTION | |
|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
| ADG436BRZ | PRODUCTION | |
| ADG436BRZ-REEL | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADG436BRZ | PRODUCTION | |
| ADG436BRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG436
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.