ADG1517

Obsolete

1.6 Ω On Resistance, 15 V iCMOS SPST Switch

Viewing:

Overview

  • 1.6 Ω on resistance
  • 0.4 Ω on resistance flatness
  • Up to 250 mA continuous current
  • Fully specified at 15 V
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • 8-lead 3 mm × 2 mm LFCSP package
ADG1517
1.6 Ω On Resistance, 15 V iCMOS SPST Switch
ADG1517-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed