ADE8165
ObsoleteNarrow-Band Power-Line Communications Master Modem IC with Networking Stack
Overview
- Narrow-band power line communications IC
Integrates PHY through networking layer - Up to 800 bps on a 1-phase network and 2400 bps on a 3-phase 50 Hz power network
- Application layer
Supports DL/T 645 1997 or 2007 China-specific protocol as well as passthrough option
- Networking layer
Master/slave architecture
Designed to work with ADE8155 slave PLC modem ICs Supports:
Dynamic routing
Automatic discovery of authenticated devices
Logical address management - Data link layer
- Automatic baud rate negotiation
- Physical layer
CPFSK modulation Choice of two frequency bands - Carrier frequencies: 105.5 kHz and 118.7 kHz or 74.9 kHz and 84.2 kHz - See data sheet for additional details
The ADE8165 is part of a very robust FSK power-line communications solution complete with networking functionality. The ADE8165 master modem IC, is designed to work with the ADE8155 slave modem IC for a complete power-line communication system.
For more information on the ADE8165, contact your local sales office at Analog Devices, Inc.
In an advanced metering infrastructure (AMI) scenario, the ADE8155 slave modem IC is used to connect the energy meter to the power line. Then the ADE8165 master PLC modem is used meters on one phase. The power-line communication is independent on each phase; therefore, three ADE8165 master PLC modem ICs are used in a PLC module within the concentrator to read meters on all three phase.
Documentation
Frequently Asked Question 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADE8165 yet. Have something to say?
Start a Discussion on EngineerZone®