ADE8157

Obsolete

Narrow-Band Power Line Communications Slave Modem IC

Viewing:

Overview

  • Narrow-band power line communications IC
    - Integrates physical layer, data link layer, and networking layer
  • Application layer
    - Supports DL/T 645-1997 or -2007 data protocol (specific to China), as well as a pass-through option
  • Networking layer
    - Automatic baud rate negotiation
    - Dynamic routing
  • Data link layer
    - CRC error checking
    - Network key for data security
  • Physical layer
    - FSK modulation
    - Up to 800 bps on a single-phase
  • Single 3.3 V supply, low power (140 mW typical)
  • Package and temperature range
    - 40-lead, 6 mm × 6 mm LFCSP
    - Fully specified for −40°C to +85°C operation

ADE8157
Narrow-Band Power Line Communications Slave Modem IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE8157 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed