ADE7979

NOT RECOMMENDED FOR NEW DESIGNS

Digital, Polyphase, Metrology IC with ADC Bit Stream Interface

Viewing:

Overview

  • Digital, metrology IC, shunt-based polyphase meters
  • Use in the mSure® system with the ADE9322B
  • High accuracy, supports EN50470-1, EN50470-3, IEC62053-21, IEC62053-22, IEC62053-23, IEC62053-24, ANSIC12.20, and IEEE1459 standards
  • Neutral current calculation
  • Compatible with 3-phase, 3-wire or 4-wire (delta or wye) meters, and other 3-phase services
  • Computes active, reactive, and apparent energy on each phase and for the overall system
  • Power quality measurements including THD
  • Single 3.3 V supply
  • Operating temperature: −40°C to +85°C
  • Flexible I2C, SPI, and HSDC serial interfaces
ADE7979
Digital, Polyphase, Metrology IC with ADC Bit Stream Interface
ADE7979 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADE7978 PRODUCTION 3-Phase Metrology IC for Polyphase Shunt Meters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed