ADDI7018
NOT RECOMMENDED FOR NEW DESIGNSDual-Channel, 16-Bit HD Image Signal Processor with Precision Timing Core
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- 1.8 V analog and digital core supply voltage
- Serial data output with reduced range LVDS outputs
- Differential analog inputs
- CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
- Dual AFE channels
- Pin- compatible with AD9978A
- 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
- 16-bit, 75 MHz analog-to-digital converter (ADC)
- Black level clamp with variable level control
- Precision Timing core with 210 ps resolution @ 75 MHz
The ADDI7018 is a highly integrated, dual-channel, charge-coupled device (CCD) signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 75 MHz and consists of a complete analog front end (AFE) with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 210 ps resolution at 75 MHz operation. The ADDI7018 also contains a reduced range low voltage differential signaling (LVDS) interface for the dual-channel data outputs.
Each analog front end includes black level clamping, a CDS, a VGA, and a 75 MHz, 16-bit analog-to-digital converter (ADC). Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving, 6 mm × 6 mm, 40-lead LFCSP, the ADDI7018 is specified over an operating temperature range of −25°C to +85°C.
APPLICATIONS
- HD broadcast cameras
- High speed industrial cameras
- Professional digital cameras
- Digital copiers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADDI7018BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
ADDI7018BCPZRL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 10, 2022 - 22_0277 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADDI7018BCPZ | ||
ADDI7018BCPZRL | ||
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
ADDI7018BCPZ | ||
ADDI7018BCPZRL | ||
Aug 6, 2014 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
ADDI7018BCPZ | ||
ADDI7018BCPZRL |
This is the most up-to-date revision of the Data Sheet.