ADDI7015

Obsolete

Quad-Channel, 16-Bit CCD Signal Processor with Precision Timing Core

Viewing:

Overview

  • 4 independent AFE channels
  • 1.8 V analog and digital core supply voltage
  • Complete on-chip ISATG timing generator with 16 XV outputs and 4 general purpose outputs (GPO)
  • Differential analog inputs
  • CDS or SHA (CDS bypass) with 7 gain settings
  • 0 dB to 36 dB, 10-bit variable gain amplifier (VGA)
  • 16-bit, 60 MSPS analog-to-digital converter (ADC)
  • Precision Timing core with 260 ps resolution at 60 MHz
  • 8 programmable H-clock outputs
  • On-chip sync generator with external sync input
  • 8 mm × 8 mm CSP_BGA package with 0.65 pitch
ADDI7015
Quad-Channel, 16-Bit CCD Signal Processor with Precision Timing Core
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed