ADDI7006
Obsolete6-Channel, 10-Bit, 40MSPS CCD Signal Processor
Part Details
- Six 10-bit, 40 MHz AFE Channels
- 1.8 V analog and digital core supply voltage
- Serial data link with reduced range LVDS outputs
- Input Amplifier with-3, 0, +3, +6 dB gain
- 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
- Black level clamp with variable level control
- Low Power Consumption : ~450mW (Total Power @30MHz)
The ADDI7006 is a highly integrated six-channel CCD signal processor for high-speed scanner applications. Each channel is specified at pixel rates of up to 40 MHz, and consists of six complete analog front ends with correlated double sampling, variable gain amplification, and 10-bit A/D conversion. The ADDI7006 also contains a reduced range LVDS interface for the digital data output to reduce EMI concerns.
Each analog front end includes black level clamping, VGA, and a 40 MSPS, 10-bit A/D converter. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving 80-pin LQFP package, the ADDI7006 is specified over an operating temperature range of 0°C to +70°C.
APPLICATIONS
- Digital copiers
- Multi-function copiers
- Industrial high-speed scanners
Documentation
This is the most up-to-date revision of the Data Sheet.