ADC912A

Obsolete

CMOS Microprocessor-Compatible 12-Bit A/D Converter

Viewing:

Overview

  • Low Cost
  • Low Transition Noise between Code
  • 12-Bit Accurate
    ±1/2 LSB Nonlinearity Error over Temperature
    No Missing Codes At All Temperatures
  • 10µ Conversion Time
  • Internal or External Clock
  • 8- or 16-Bit Data Bus Compatible
  • Improved ESD Resistant Design
  • Latchup Resistant
    Epi-CMOS Processing
  • Low 95 mW Power Consumption
  • Space-Saving 24-Lead 0.3" DIP,
    or 24-Lead SOIC

The ADC912A is a monolithic 12-bit accurate CMOS A/D converter. It contains a complete successive-approximation A/D converter built with a high-accuracy D/A converter, a precision bipolar transistor high-speed comparator, and successive-approximation logic including three-state bus interface for logic compatibility.

The accuracy of the ADC912A results from the addition of precision bipolar transistors to Analog Devices' advanced-oxide isolated silicon-gate CMOS process. Particular attention was paid to the reduction of transition noise between adjacent codes achieving a 1/6 LSB uncertainty. The low noise design produces the same digital output for dc analog inputs not located at a transition voltage. NPN digital output transistors provide excellent bus interface timing, 125 ns access and bus disconnect time which results in faster data transfer without the need for wait states. An external 1.25 MHz clock provides a 10 µs conversion time.

In stand-alone applications, an internal clock can be used with external crystal.

An external negative five-volt reference sets the 0 V to 10 V input range. Plus 5 V and minus 12 V power supplies result in 95 mW of total power consumption.

ADC912A
CMOS Microprocessor-Compatible 12-Bit A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADC912A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed