ADAS1000-3

RECOMMENDED FOR NEW DESIGNS

Low Power, 3-Electrode Electrocardiogram (ECG) Analog Front End

Viewing:

Overview

  • Biopotential signals in; digitized signals out
  • 3 acquisition (ECG) channels and one driven lead
  • Can be ganged for 8 electrode + RLD using
    Master ADAS1000 or ADAS1000-1
  • AC and DC lead-off detection
  • Internal pace detection algorithm on 3 leads
    Support for user’s own pace
  • Thoracic impedance measurement (internal/external path)
  • See datasheet for additional features
ADAS1000-3
Low Power, 3-Electrode Electrocardiogram (ECG) Analog Front End
ADAS1000-3 Pin Configuration ADAS1000-3 Pin Configuration ADAS1000-3 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

ADAS1000 + BF527 Visual DSP

Open Tool

Evaluation Kits

eval board
EVAL-ADAS1000

ADAS1000 Evaluation Board

Product Details

The EVAL-ADAS1000SDZ is a fully featured evaluation kit for the ADAS1000. The evaluation kit consists of an evaluation board kitted with 2 ADAS1000 devices capable of demonstrating ECG capture up to 12 leads. Included in the kit is a medical grade +5V wall adaptor with interchangeable worldwide wall plugs and a CD with user software for data capture and display. The software allows control of all ADAS1000 registers, ability to capture and display ECG data, respiration data, pace pulse detection and store data for offline processing. This evaluation board is provided for silicon evaluation purposes and is not designed to be connected directly to animal or human. This board operates in conjunction with the System Development Platform (SDP) or alternatively may be interfaced to directly via a dedicated serial interface connector (J4). The SDP controller board connects to the PC via USB 2.0. The evaluation board connects to the SDP controller board. The ADAS1000 evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-ADAS1000
ADAS1000 Evaluation Board

Latest Discussions

No discussions on ADAS1000-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed