AD9978A

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 14-Bit HD Image Signal Processor with Precision Timing Core

Viewing:

Overview

  • Dual AFE channels
  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with
    −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 75 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 210 ps resolution @ 75 MHz

The AD9978A is a highly integrated, dual-channel CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 75 MHz and consists of a complete analog front end with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 210 ps resolution at 75 MHz operation. The AD9978A also contains a reduced range, low voltage differential signaling (LVDS) interface for the dual-channel data outputs.

Each analog front end includes black level clamping, a CDS, a VGA, and a 75 MHz, 14-bit ADC. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving, 6 mm × 6 mm, 40-lead LFCSP, the AD9978A is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Digital video cameras
  • Digital still cameras
  • Digital copiers
  • Multifunction printers
  • High speed industrial cameras

AD9978A
Dual-Channel, 14-Bit HD Image Signal Processor with Precision Timing Core
AD9978A Functional Block Diagram AD9978A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed