AD9973

Obsolete

Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core

Viewing:

Overview

  • 1.8 V analog and digital core supply voltage
  • Serial data link with reduced range LVDS outputs
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 65 MHz analog-to-digital converter
  • Black level clamp with variable level control
  • Precision Timing core with 240 ps resolution @ 65 MHz
  • On-chip 3 V horizontal and RG drivers
  • 6 mm × 6 mm, 84-ball CSP_BGA package

The AD9973 is a highly integrated dual channel CCD signal processor for high speed digital video camera applications.

Each channel is specified at pixel rates of up to 65 MHz, and consists of a complete analog front end with analog-to-digital conversion, combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 240 ps resolution at 65 MHz operation. The AD9973 also contains a reduced range LVDS interface for the dual-channel data outputs. Each analog front end (AFE) includes black level clamping, CDS, VGA, and a 65 MSPS, 14-bit analog-to-digital converter. The timing driver provides the high speed CCD clock drivers for RG, HL, and H1 to H4. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving 6 mm × 6 mm, 84-ball CSP_BGA, the AD9973 is specified over an operating temperature range of −25°C to +85°C.

Applications
  • Professional HDTV camcorders
  • Professional, high-end digital cameras
  • Broadcast cameras
  • Industrial high speed cameras

AD9973
Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core
AD9973-fbl 573742620AD9973-pc AD9973 Typical Application Diagram3 AD9973 Typical Application Diagram4 AD9973 Typical Application Diagram1 AD9973 Typical Application Diagram2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9973 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed