AD9945

NOT RECOMMENDED FOR NEW DESIGNS

Complete 12-Bit 40 MHz CCD Signal Processor

Viewing:

Overview

  • 40 MSPS Correlated Double Sampler (CDS)
  • 6 dB to 40 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Optical Black Clamp Circuit
  • Preblanking Function
  • 12-Bit 40 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Wire Serial Digital Interface
  • 3 V Single-Supply Operation
  • Low Power: 140 mW @ 3 V Supply
  • Space-Saving 32-Lead 
  • 5 mm × 5 mm LFCSP
AD9945
Complete 12-Bit 40 MHz CCD Signal Processor
AD9945 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed