AD9942
ObsoleteDual-Channel, 14-Bit CCD Signal Processor with Precision Timing™ Core
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 40 MHz correlated double sampler (CDS)
- 0 dB to 18 dB, 9-bit variable gain amplifier
- 40 MSPS analog-to-digital converter (ADC)
- Optical black clamp (CLPOB) with variable level control
- Complete on-chip timing driver
- Precision Timing Core with <550 ps resolution
- On-chip 3 V horizontal and RG drivers
- 4-phase H-clock mode
- 100-lead, 9 mm × 9 mm, CSP_BGA package
The AD9942 is a highly integrated dual-channel CCD signal processor for digital still camera applications. Each channel is specified at pixel rates of up to 40 MHz. The AD9942 consists of a complete analog front end with analog-to-digital conversion, combined with a programmable timing driver. The Precision Timing™ Core allows high speed clocks to be adjusted with 550 ps resolution.
The analog front end uses black level clamping, and includes a VGA, a 40 MSPS ADC, and a CDS. The timing driver provides the high speed CCD clock drivers for RG_A, RG_B, as well as the H1A to H4A and H1B to H4B outputs. The 6-wire serial interface is used to program the AD9942.
Available in a space-saving, 9 mm x 9 mm, CSP_BGA package, the AD9942 is specified over an operating temperature range of −25°C to +85°C.
Applications
- Signal processor for dual-channel CCD outputs
- Digital still cameras
- Digital video cameras
- High speed digital imaging applications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD9942BBCZ | 100-Ball CSPBGA (9mm x 9mm x 1.4mm) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| Mar 16, 2011 - 10_0105 Conversion to Laser Marking for the BGA Packages (Single Grades) | ||
| AD9942BBCZ | Obsolete | |
| Jul 13, 2016 - 16_0050 ADI Corporate Obsolescence Notice-2016 (Standard Products) | ||
| AD9942BBCZ | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9942 yet. Have something to say?
Start a Discussion on EngineerZone®