AD9920A

LAST TIME BUY

12-Bit CCD Signal Processor with V-Driver and Precision Timing Generator

Viewing:

Overview

  • Integrated 19-channel V-driver
  • 1.8 V AFETG core
  • 24 programmable vertical clock signals
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 12-bit, 40.5 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing core with ~400 ps resolution
  • On-chip 3 V horizontal and RG drivers
  • General-purpose outputs (GPOs) for shutter and system support
  • On-chip sync generator with external sync input
  • On-chip 1.8 V low dropout (LDO)
AD9920A
12-Bit CCD Signal Processor with V-Driver and Precision Timing Generator
AD9920A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed