AD9891

Obsolete

CCD Signal Processor with Precision Timing™ Generator

Viewing:

Overview

  • 20 MSPS Correlated Double Sampler (CDS)
  • Gain and Variable Gain Amplifiers
  • 10-Bit 20 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Generator
  • Precision Timing Core with 1 ns Resolution
  • On-Chip 5 V Horizontal and RG Drivers
  • 2-Phase and 4-Phase H-Clock Modes
  • 4-Phase Vertical Transfer Clocks
  • Electronic and Mechanical Shutter Modes
  • On-Chip Driver for External Crystal
  • On-Chip Sync Generator with External Sync Option

The AD9891 and AD9895 are highly integrated CCD signal processors for digital still camera applications. Both include a complete analog front end with A/D conversion combined with a full-function programmable timing generator. A Precision Timing core allows adjustment of high speed clocks with 1 ns resolution at 20 MHz operation and 700 ps resolution at 30 MHz operation.

The AD9891 is specified at pixel rates of up to 20 MHz, and the AD9895 is specified at 30 MHz. The analog front end includes black level clamping, CDS, PxGA, VGA, and a 10-Bit or 12-Bit A/D converter. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving 64-lead CSPBGA, the AD9891 and AD9895 are specified over an operating temperature range of –20°C to +85°C.

AD9891
CCD Signal Processor with Precision Timing™ Generator
414828378AD9891-5-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9891 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed