This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeAD9889B
NOT RECOMMENDED FOR NEW DESIGNSHigh Performance HDMI®/DVI Transmitter
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- HDMI™/DVI transmitter compatible with HDMI v. 1.3, DVI v. 1.0, and HDCP v. 1.2
- Single 1.8 V power supply
- Video/audio inputs accept logic levels from 1.8 V to 3.3 V
- 80-lead LQFP, Pb-free package
- 64-lead LFCSP, Pb-free package
- 76-ball CSP_BGA, Pb-free package
- 165 MHz operation supports all resolutions from 480i to 1080p and UXGA at 60 Hz
- Programmable two-way color space converter
- Supports RGB, YCbCr, and DDR
- On-chip MPU reports HDMI events through interrupts and registers
- Automatic input video format timing detection (CEA-861B)
- Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
- 8-channel, uncompressed, LPCM I2S audio up to 192 kHz
- On-chip MPU with I2C® master to perform HDCP operations and EDID reading operations
- 5 V tolerant I2C and HPD I/Os, no extra device needed
- No audio master clock needed for supporting S/PDIF and I2S
- Supports ITU656-based embedded syncs
The AD9889B is a 165 MHz, high definition multimedia inter-face (HDMI®) v. 1.3 transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to UXGA (1600 × 1200 @ 60 Hz). With the inclusion of HDCP, the AD9889B allows the secure transmission of protected content as specified by the HDCP v. 1.2 protocol.
The AD9889B supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio, including DTS®, THX®, and Dolby® Digital.
The AD9889B helps reduce system design complexity and cost by incorporating such features as an internal MPU for HDCP operations, an I2C master for EDID reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins.
Fabricated in an advanced CMOS process, the AD9889B is available in a space-saving, 76-ball CSP_BGA or 64-lead LFCSP surface-mount package, and an 80-lead LQFP surface-mount package. All packages are available as Pb-free and are specified from −25°C to +85°C.
APPLICATIONS
- DVD players and recorders
- Digital set-top boxes
- A/V receivers
- Digital cameras and camcorders
- HDMI repeater/splitter
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9889BBCPZ-165 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9889BBCPZ-80 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9889BBSTZ-165 | 80-Lead LQFP (14mm x 14mm) | ||
| AD9889BBSTZ-80 | 80-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9889BBCPZ-165 | ||
| AD9889BBCPZ-80 | ||
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD9889BBSTZ-165 | ||
| AD9889BBSTZ-80 | ||
|
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
| AD9889BBSTZ-165 | ||
|
Jun 8, 2009 - 09_0103 QFP Assembly Transfer from STATSChipPAC Singapore(SCS) to STATSChipPAC China(SCC), Amkor Philippines (ATP), and Amkor Korea (ATK) |
||
| AD9889BBSTZ-165 | ||
| AD9889BBSTZ-80 | ||
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9889BBSTZ-165 | ||
| AD9889BBSTZ-80 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADV7513 | RECOMMENDED FOR NEW DESIGNS | 165 MHz High Performance HDMI Transmitter |