AD9883A
ObsoleteHighly Integrated Graphics Interface Chip Includes Three 8-Bit/110 MSPS ADCs
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
|
|
The AD9883A is a complete 8-bit 140 MSPS monolithic analog interface optimized for capturing RGB graphics signals from personal computers and workstations. Its 140 MSPS encode rate capability and full-power analog bandwidth of 300 MHz supports resolutions up to SXGA (1280 x 1024 at 75 Hz). The AD9883A is sold in both industrial and commercial temperature grade products.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9883ABSTZ-RL110 | 80-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2011 - 11_0172 Fab Transfer from MagnaChip to TSMC for AD9883ABSTZ Models |
||
| AD9883ABSTZ-RL110 | Obsolete | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9883ABSTZ-RL110 | Obsolete | |
|
Jan 29, 2014 - 14_0014 ADI Corporate Obsolescence Notice-January 2014 (Standard Products) |
||
| AD9883ABSTZ-RL110 | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADV7842 | RECOMMENDED FOR NEW DESIGNS | Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder |