AD9882A

Obsolete

Low Cost, Dual Interface Solution For Flat Panel Displays

Viewing:

Overview

  • 140 MSPS Maximum Conversion Rate
  • Programmable Analog Bandwidth
  • 0.5 V to 1.0 V Analog Input Range
  • 500 ps p-p PLL Clock Jitter at 140 MSPS
  • 3.3 V Power Supply
  • Full Sync Processing
  • Midscale Clamping
  • 4:2:2 Output Format Mode
  • DVI 1.0 Compatible Interface
  • 112 MHz Operation
  • High Skew Tolerance of 1 Full Input clock
  • Sync Detect for "Hot Plugging"
  • Supports High Bandwidth Digital Content Protection

Suggested Replacement Parts

ADV7842 RECOMMENDED FOR NEW DESIGNS

Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder

AD9882A
Low Cost, Dual Interface Solution For Flat Panel Displays
AD9882A-fbl 343814521AD9882A-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed