AD9877

Obsolete

Single Supply Cable Modem/Set Top Box Mixed Signal Front End (MxFE®)

Viewing:

Overview

  • Low Cost 3.3 V CMOS MxFE® for MCNS-DOCSIS, DVB-, DAVIC-Compliant Set-Top Box and Cable Modem Applications
  • 232 MHz Quadrature Digital Upconverter
  • 12-Bit Direct IF DAC (TxDAC+®)
  • Up to 65 MHz Carrier Frequency DDS
  • Programmable Sampling Clock Rates
  • Selectable Interpolation Filter
  • Analog Tx Output Level Adjust
  • 12-Bit, 33 MSPS Direct IF ADC
  • Dual 8-Bit, 16.5 MSPS Sampling IQ ADCs
  • Two 12-Bit Sigma-Delta Auxiliary DACs
  • Direct Interface to AD8321/AD8325 or AD8322/AD8327
  • PGA Cable Driver

AD9877
Single Supply Cable Modem/Set Top Box Mixed Signal Front End (MxFE®)
AD9877 Functional Block Diagram AD9877 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed