AD9870

Obsolete

IF Digitizing Subsystem

Viewing:

Overview

  • 10-300 MHz Input Frequency
  • Baseband (I/Q) Digital Output
  • 10-150 kHz Output Signal Bandwidth
  • 12 dB SSB NF
  • > -5 dBm IIP3 (High IIP3 Mode)
  • 25 dB Continuous AGC Range + 16
    dB Gain Step
  • Support for LO and Sampling Clock Synthesis
  • Programmable Decimation Rate,
    Output Format
  • AAF cutoff, AGC and Synthesizer
    settings
  • 300 W Input Impedance
  • 2.7-3.6 V Supply Voltage
  • Low Current: 40 mA typ.
    (High IIP3 Mode)

The AD9870 is a general-purpose IF subsystem which digitizes a low-level 10-300 MHz IF input with a bandwidth of up to 150 kHz. The signal chain of the AD9870 consists of a low-noise amplifier, a mixer, a variable gain amplifier with integral anti-alias filter, a bandpass sigma-delta analog-to-digital converter and a decimation filter with programmable decimation factor. An automatic gain control (AGC) circuit provides the AD9870 with 25 dB of continuous gain adjustment. The high dynamic range of the bandpass sigma-delta converter allows the AD9870 to cope with blocking signals which are as much as 70 dB stronger than the desired signal. Auxiliary blocks include clock and LO synthesizers as well as a serial peripheral interface (SPI) port.

AD9870
IF Digitizing Subsystem
465060021AD9870-L
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed