AD9861

NOT RECOMMENDED FOR NEW DESIGNS

Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications

Viewing:

Overview

  • Receive path includes dual 10-bit analog-to-digital converters with internal or external reference, 50 MSPS and 80 MSPS versions
  • Transmit path includes dual 10-bit, 200 MSPS digital-to-analog converters with 1×, 2×, or 4× interpolation and programmable gain control
  • Internal clock distribution block includes a programmable phase-locked loop and timing generation circuitry, allowing single-reference clock operation 
  • 20-pin flexible I/O data interface allows various interleaved or noninterleaved data transfers in half-duplex mode and interleaved data transfers in full-duplex mode 
  • Configurable through register programmability or optionally limited programmability through mode pins 
  • Independent Rx and Tx power-down control pins 
  • 64-lead LFCSP package (9 mm × 9 mm footprint) 
  • 3 configurable auxiliary converter pins
AD9861

Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications

AD9861-fbl AD9861 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

AD9861 IBIS Models 1


Evaluation Kits

EVAL-AD9861

AD9861/AD9863 Evaluation Tools

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9861 and AD9863 products

EVAL-AD9861
AD9861/AD9863 Evaluation Tools

Latest Discussions

Recently Viewed