AD9848

Obsolete

10-Bit, 20 MHz CCD Signal Processor with Integrated Timing Driver

Viewing:

Overview

  • 10-Bit, 20 MHz Version
  • Correlated Double Sampler (CDS)
  • –2 dB to +10 dB Pixel Gain Amplifier ( PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 20 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Driver
  • Precision Timing™ Core with 1 ns 
  • Resolution @ 20 MSPS
  • On-Chip 3 V Horizontal and RG Drivers
  • 48-Lead LQFP Package
AD9848
10-Bit, 20 MHz CCD Signal Processor with Integrated Timing Driver
AD9848/AD9849 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9848 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed