AD9846A

Obsolete

Complete 10-Bit 30 MSPS CCD Signal Processor

Viewing:

Overview

  • Pin Compatible with AD9845A Designs
  • 12-Bit 30 MSPS A/D Converter
  • 30 MSPS Correlated Double Sampler (CDS)
  • 4 dB ± 6 dB 6-Bit Pixel Gain Amplifier (PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Clamp Circuits
  • Preblanking Function
  • Auxiliary Inputs with VGA and Input Clamp
  • 3-Wire Serial Digital Interface
  • 3 V Single Supply Operation
  • Low Power: 153 mW @ 3 V Supply
  • Space Saving 48-Lead LQFP Package

AD9846A
Complete 10-Bit 30 MSPS CCD Signal Processor
AD9846A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9846A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed