AD9843A

Obsolete

Complete 10-Bit, 20 MHz CCD Signal Processor

Viewing:

Overview

  • 20 MHz Correlated Double Sampler (CDS)
  • 0 to 34 dB Variable Gain Amplifier (VGA)
  • Pre-Blanking Function
  • Low-Noise Clamp Circuits
  • 10-bit 20 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • Auxiliary Inputs available
  • 3-Wire Serial Digital Interface
  • +3 V Single Supply Operation
  • Low Power CMOS: 75 mW
  • 48-Lead LQFP Package
AD9843A
Complete 10-Bit, 20 MHz CCD Signal Processor
90487371AD9843A-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9843A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed