AD9824
NOT RECOMMENDED FOR NEW DESIGNSComplete 14-Bit 30 MSPS CCD Signal Processor
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
|
|
The AD9824 is a complete analog signal processor for CCD applications. It features a 30 MHz single-channel architecture designed to sample and condition the outputs of interlaced and progressive scan area CCD arrays. The AD9824’s signal chain consists of an input clamp, a correlated double sampler (CDS), PxGA, a digitally controlled VGA, a black level clamp, and a 14-bit A/D converter. Additional input modes are also pro-vided for processing analog video signals.
The internal registers are programmed through a 3-wire serial digital interface. Programmable features include gain adjustment, black level adjustment, input configuration, and power-down modes.
The AD9824 operates from a single 3 V power supply, typically dissipates 153 mW, and is packaged in a 48-lead LFCSP.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9824KCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9824KCPZRL | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9824KCPZ | ||
| AD9824KCPZRL | ||
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9824KCPZ | ||
| AD9824KCPZRL | ||
This is the most up-to-date revision of the Data Sheet.