AD9578

Obsolete

Dual PLL Precision Synthesizer

Viewing:

Overview

  • Any output frequency precision synthesis
    • 11.8 MHz to 919 MHz
    • Better than 0.1 ppb frequency resolution
  • Ultralow rms jitter (12 kHz to 20 MHz)
    • <300 fs rms using integer synthesis
    • <405 fs rms using fractional synthesis
  • Dual reference inputs support LVPECL, LVDS, 1.8 V LVCMOS, or fundamental mode AT cut crystals from 22 MHz to 54 MHz or reference clocks from 20 MHz to 60 MHz
  • Numerical (NCO) frequency control
    • Dynamically pullable output frequency enables FPGAbased PLLs (HDL available)
    • Fast serial peripheral interface (SPI) bus write speeds up to 100 MHz
    • On-the-fly frequency changes
  • Dual PLL in compact 7 mm × 7 mm package
    • Replaces multiple large clock ICs, PLLs, fanout buffers, crystal oscillators (XOs), and voltage controlled crystal oscillators (VCXOs)
  • Mix and match output buffers
    • In-circuit programmable LVPECL/LVDS/HCSL/LVCMOS
    • Independent buffer (VDDOx) drives multiple technologies
  • Enhanced power supply noise rejection

The AD9578 is a programmable synthesizer intended for jitter attenuation and asynchronous clocking applications in high performance telecommunications, networking, data storage, serializer/deserializer (SERDES), and physical layer (PHY) applications. The device incorporates two low jitter PLLs that provide any frequency with precision better than 0.1 ppb, each with two separate output dividers, for a total of four programmable outputs, delivering maximum flexibility and jitter performance. Each output is independently programmable to provide frequen-cies of up to 919 MHz with <410 fs typical rms jitter (12 kHz to 20 MHz) utilizing compact, low cost fundamental mode crystals (XTALs) that enable a robust supply chain. Using integer frequency synthesis, the AD9578 is capable of achieving rms jitter as low as 290 fs.

The AD9578 is packaged with a factory programmed default power-on configuration. After power-on, all settings including output frequency are reconfigurable through a fast SPI.

The AD9578 architecture permits it to be used as a numerically controlled oscillator (NCO). This allows the user to dynamically change the frequency using the fast SPI bus. FPGAs and other devices can take advantage of this function to implement digital PLLs with configurable loop bandwidths for jitter attenuation applications, precision disciplined clocks that lock to tight stability references, or digitally controlled precision timing applications, such as network timing and IEEE 1588 applications. The SPI bus can operate up to 50 MHz, enabling fast FPGA loops while multiple devices share the same bus. The AD9578 can also be used in multirate precision applications, such as broadcast video or OTN. HDL FPGA code for digital PLL applications is available from Analog Devices, Inc.

Applications

  • FPGA-based jitter attenuators and low jitter PLLs
  • Precision disciplined clocks and clock synthesizers
  • Multirate clock synthesizers
  • Optical: OTN/SDH/SONET
  • Broadcast video: 3G SDI, HD SDI, SDI
  • Networking and storage: Ethernet/SAS/Fibre Channel
  • Wireless infrastructure: OBSAI/CPRI
  • Industrial: IEEE 1588
  • Numerically controlled oscillators (NCOs)

AD9578
Dual PLL Precision Synthesizer
AD9578 Functional Block Diagram AD9578 Pin Confuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD9578

AD9578 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board voltage regulators
  • Prepopulated 49.152MHz XTAL to synthesize any frequency 11.8MHz – 919MHz
  • 2 reference input SMA connectors
  • 10 ac-coupled differential SMA output connectors (5 differential paths)
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)

Product Details

The AD9578 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9578 clock synthesizer.

EVAL-AD9578
AD9578 Evaluation Board
AD9578EVB

Latest Discussions

Recently Viewed