Overview
Features and Benefits
- Simple power connection using 6 V wall adapter and on-board voltage regulators
- Prepopulated 49.152MHz XTAL to synthesize any frequency 11.8MHz – 919MHz
- 2 reference input SMA connectors
- 10 ac-coupled differential SMA output connectors (5 differential paths)
- USB connection to PC
- Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)
Product Details
The AD9578 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9578 clock synthesizer.Applicable Parts
Documentation & Resources
-
AD9578 Evaluation Board User Guide2/8/2021WIKI
-
Schematic8/25/2015PDF
-
Bill of Materials8/25/2015CSV
-
Layout8/25/2015BRD
-
FAB Drawing8/25/2015PDF
-
Quick Start Setup File8/25/2015TXT