This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9380

PRE-RELEASE

Analog/HDMI Dual-Display Interface

Viewing:

Overview

  • Analog/HDMI dual interface
    Supports high bandwidth digital content protection
    RGB-to-YCbCr 2-way color conversion
    Automated clamping level adjustment
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Analog interface
    8-bit triple ADC
    100 MSPS maximum conversion rate
    Macrovision® detection
    2:1 input mux
    Full sync processing
    Sync detect for hot plugging
    Midscale clamping
  • Internal key storage for HDCP
  • Digital video interface
    HDMI 1.1, DVI 1.0
    150 MHz HDMI receiver
    Supports HDCP 1.1
  • Digital audio interface
    HDMI 1.1-compatible audio interface
    S/PDIF (IEC90658-compatible) digital audio output
    Multichannel I2S audio output (up to 8 channels)

The AD9380 offers designers the flexibility of an analog interface and high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).

The AD9380 is a complete 8-bit, 150 MSPS, monolithic analog interface optimized for capturing component video (YPbPr) and RGB graphics signals. Its 150 MSPS encode rate capability and full power analog bandwidth of 330 MHz supports all HDTV formats (up to 1080p and FPD resolutions up to SXGA (1280 × 1024 @ 75 Hz).

The analog interface includes a 150 MHz triple ADC with internal 1.25 V reference, a phase-locked loop (PLL), and programmable gain, offset, and clamp control. The user provides only 1.8 V and 3.3 V power supplies, analog input, and HSYNC . Three-state CMOS outputs can be powered from 1.8 V to 3.3 V. An on-chip PLL generates a pixel clock from HSYNC.

Pixel clock output frequencies range from 12 MHz to 150 MHz. PLL clock jitter is typically less than 700 ps p-p at 150 MHz. The AD9380 also offers full sync processing for composite sync and sync-on-green (SOG) applications.

The AD9380 contains an HDMI 1.1-compatible receiver and supports all HDTV formats (up to 1080p and 720p) and display resolutions up to SXGA (1280 × 1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays can now receive encrypted video content. The AD9380 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of the authentication during transmission, as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9380 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • HDTV
  • Projectors
  • LCD monitor

AD9380
Analog/HDMI Dual-Display Interface
AD9380-fbl 71353432AD9380-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9380
AD9380 Evaluation Board

Latest Discussions

Recently Viewed