AD9355

Obsolete

WiMAX RF MxFE™ MISO Transceiver

Viewing:

Overview

  • RF Transceiver with Integrated ADCs and DACs
  • IEEE 802.16 WiMAX
  • Dual Receivers, single transmitters
  • Operating band: 3.3 GHz to 3.8 GHz
  • 3.5MHz < BW < 10MHz
  • Superior receiver sensitivity with NF 3.5 dB
  • Manual Rx gain or autonomous AGC mode
  • Highly linear and spectrally pure transmitter
  • Tx EVM = −38 dB
  • Tx noise floor < −134 dBm/Hz at fOFFSET > 22 MHz
  • Tx power control range of 58 dB, resolution of 0.25 dB
  • Integrated fractional-N synthesizer
  • 10 Hz LO step size
  • LO integrated phase noise < 0.5°rms
  • Automatic frequency correction < 0.012 ppm
  • Industry-standard JESD-207 digital interface
AD9355
WiMAX RF MxFE™ MISO Transceiver
AD9355-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed