AD9353

Obsolete

WiMAX RF MxFE Transceiver

Viewing:

Overview

  • RF transceiver with integrated ADCs and DACs
  • IEEE 802.16 WiMAX
  • 3.3 GHz to 3.8 GHz
  • 3.5 MHz < BW < 20 MHz
  • Superior receiver sensitivity with NF 3.2 dB
  • Highly linear and spectrally pure transmitter
  • Tx EVM: −36 dB
  • SNR > 134 dB/Hz at fOFFSET > 22 MHz
  • Tx power control
  • Range: 0 dB to 58 dB
  • Resolution: 0.25 dB
  • Autonomous AGC and Tx power control
AD9353
WiMAX RF MxFE Transceiver
AD9353-fbl AD9353 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD9353 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed