AD9352-5

Obsolete

WiMAX RF MxFE Transceiver

Viewing:

Overview

  • RF transceiver with integrated ADCs and DACs
  • Frequency: 4.9 GHz to 6.0 GHz
  • 3.5 MHz < BW < 20 MHz
  • Superior receiver sensitivity with a NF of 4.5 dB
  • Highly linear and spectrally pure transmitter
  • Tx EVM: −36 dB
  • Tx noise floor: <−134dBm/Hz
  • Autonomous AGC
  • Automatic frequency correction: <0.012 ppm
  • Integrated fractional-N synthesizer
  • 28 Hz LO step size
  • Integrated phase noise: <0.8°rms
AD9352-5
WiMAX RF MxFE Transceiver
AD9352-5-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD9352-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed