AD9058S

Obsolete

Aerospace 8-Bit Dual 50 MSPS ADC

Viewing:

Overview

  • 2 Matched ADCs on Single Chip
  • 50 MSPS Conversion Speed
  • On-Board Voltage Reference
  • Low Power (<1 W)
  • Low Input Capacitance (10 pF)
  • ±5 V Power Supplies
  • Flexible Input Range

The AD9058 combines two independent high performance 8-bit analog-to-digital converters (ADCs) on a single monolithic IC. Combined with an optional onboard voltage reference, the AD9058 provides a cost effective alternative for systems requiring two or more ADCs.

Dynamic performance (SNR, ENOB) is optimized to provide up to 50 MSPS conversion rates. The unique architecture results in low input capacitance while maintaining high performance and low power (<0.5 watt/channel). Digital inputs and outputs are TTL compatible.

AD9058S
Aerospace 8-Bit Dual 50 MSPS ADC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9058S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed