AD9054A

Obsolete

8-Bit, 200 MSPS/135 MSPS A/D Converter

Viewing:

Overview

  • 200 MSPS Guaranteed Conversion Rate
  • 135 MSPS Low Cost Version Available
  • 350 MHz Analog Bandwidth
  • 1 V p-p Analog Input Range
  • Internal 2.5 V Reference and T/H
  • Low Power: 500 mW
  • 5 V Single Supply Operation
  • TTL Output Interface
  • Single or Demultiplexed Output Ports
AD9054A
8-Bit, 200 MSPS/135 MSPS A/D Converter
AD9054A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9054A IBIS Models 1

Latest Discussions

Recently Viewed