AD9050

Obsolete

10-Bit, 40 MSPS/60 MSPS A/D Converter

Viewing:

Overview

  • Low Power: 315 mW @ 40 MSPS
    345 mW @ 60 MSPS
  • On-Chip T/H, Reference
  • Single +5 V Power Supply Operation
  • Selectable 5 V or 3 V Logic I/O
  • SNR: 53 dB Minimum at
    10 MHz w/40 MSPS
AD9050
10-Bit, 40 MSPS/60 MSPS A/D Converter
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9050 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed