AD9042
PRODUCTION12-Bit, 41 MSPS Monolithic A/D Converter
- Part Models
- 1
- 1ku List Price
- Starting From $59.95
Overview
- 41 MSPS Minimum Sample Rate
- 80 dB Spurious-Free Dynamic Range
- 595 mW Power Dissipation
- Single +5 V Supply
- On-Chip T/H and Reference
- Twos Complement Output Format
- CMOS-Compatible Output Levels
The AD9042 is a high speed, high performance, low power, monolithic 12-bit analog-to-digital converter. All necessary functions, including track-and-hold (T/H) and reference are included on chip to provide a complete conversion solution. The AD9042 runs off of a single +5 V supply and provides CMOS-compatible digital outputs at 41 MSPS.
Designed specifically to address the needs of wideband, multichannel receivers, the AD9042 maintains 80 dB spurious-free dynamic range (SFDR) over a bandwidth of 20 MHz. Noise performance is also exceptional; typical signal-to-noise ratio is 68 dB.
The AD9042 is built on Analog Devices' high speed complementary bipolar process (XFCB) and uses an innovative multipass architecture. Units are packaged in a 28-pin DIP; this custom cofired ceramic package forms a multilayer substrate to which internal bypass capacitors and the 9042 die are attached. The AD9042 industrial grade is specified from -40°C to +85°C. However, the AD9042 was designed to perform over the full military temperature range (-55°C to +125°C); consult factory for military grade product options. Future package options: a plastic surface mount package will also be qualified; consult factory for the latest specifications on this package option.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9042ASTZ | 44-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9042ASTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.