AD8283
PRODUCTIONRadar Receive Path AFE: 6-Channel LNA/PGA/AAF with ADC
- Part Models
- 2
- 1ku List Price
- Starting From $17.72
Overview
- 6 channels of LNA, PGA, AAF
- 1 channel of direct-to-ADC
- Parallel 3.3V CMOS Output
- Programmable third-order low-pass elliptic filter (LPF) from 1 MHz to 12 MHz
- Precise channel-to-channel matching
Gain: ±0.5dB (-40 to 105°C)
Phase: ±5° (-40 to 105°C)
- SPI-programmable gain = 16 dB to 34 dB in 6 dB steps
- Low noise, 3.5 nV/√Hz maximum of input referred voltage noise
- Low power, 170 mW per channel at 12 bits/80 MSPS
- Selectable Input Impedance: 200Ω or 200kΩ
- Qualified for automotive applications
The AD8283 is designed for low cost, low power, compact size, flexibility, and ease of use. It contains six channels of a low noise preamplifier (LNA) with a programmable gain amplifier (PGA) and an antialiasing filter (AAF) plus one direct-to-ADC channel, all integrated with a single 12-bit analog-to-digital converter (ADC).
Each channel features a gain range of 16 dB to 34 dB in 6 dB increments and an ADC with a conversion rate of up to 80 MSPS. The combined input-referred noise voltage of the entire channel is 3.5 nV/√Hz at maximum gain. The channel is optimized for dynamic performance and low power in applications where a small package size is critical.
Fabricated in an advanced CMOS process, the AD8283 is available in a 10 mm × 10 mm, RoHS-compliant, 72-lead LFCSP. It is specified over the automotive temperature range of −40°C to +105°C.
Applications
- Automotive radar
Adaptive cruise control
Collision avoidance
Blind spot detection
Self-parking
Electronic bumper
EDN Hot 100 products of 2011 - AD8283
The AD8283 Analog Front End decreases the size and cost of radar systems while increasing the system flexibility.
Documentation
Data Sheet 1
User Guide 1
Video 4
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8283WBCPZ | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) | ||
| AD8283WBCPZ-RL | 72 ld LFCSP (10x10mm, 8.5mm exposed pad) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| AD8283WBCPZ | PRODUCTION | |
| AD8283WBCPZ-RL | PRODUCTION | |
|
Nov 22, 2013 - 13_0278 AD8283WBCPZ Datasheet Changes |
||
| AD8283WBCPZ | PRODUCTION | |
| AD8283WBCPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.