AD8183
PRODUCTION380 MHz, 25mA, Triple 2:1, Buffered (Gain = +1) Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $4.78
Overview
- Fully Buffered Inputs and Outputs
- Fast Channel-to-Channel Switching: 15 ns
- High Speed
380 MHz Bandwidth (-3 dB) 200 mV p-p
310 MHz Bandwidth (-3 dB) 2 V p-p
1000 V/µs Slew Rate G = +1, 2 V Step
1150 V/µs Slew Rate G = +2, 2 V Step
Fast Settling Time of 15 ns to 0.1% - Low Power: 25 mA
- Excellent Video Specifications (RL = 150 Ω)
Gain Flatness of 0.1 dB to 90 MHz
0.01% Differential Gain Error
0.02° Differential Phase Error - Low All-Hostile Crosstalk:
84 dB @ 5 MHz
54 dB @ 50 MHz - Low Channel-to-Channel Crosstalk
56 dB at 100 MHz - High "OFF" Isolation of -100 dB @ 10 MHz
- Low Cost
The AD8183 (G = +1) and AD8185 (G = +2) are high speed Triple 2-to-1 multiplexers. They offer -3 dB full signal bandwidth up to 360 MHz along with slew rate in excess of 1000 V/µs. With better than -72 dB of all hostile crosstalk and 100 dB of isolation, they are useful in many high speed applications. The differential gain and differential phase error of 0.01% and 0.02°, along with 0.1 dB flatness to 90 MHz make AD8183 and AD8185 ideal for professional video and LCD multiplexing. They offer 15 ns switching time making them an excellent choice for switching video signals, while consuming less than 25 mA on ±5 V supply voltage.
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8183ARUZ | 24-Lead TSSOP | ||
| AD8183ARUZ-REEL | 24-Lead TSSOP | ||
| AD8183ARUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD8183ARUZ | PRODUCTION | |
| AD8183ARUZ-REEL | PRODUCTION | |
| AD8183ARUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.