Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8150

Obsolete

1.5 Gb/s, 33x17 Digital Crosspoint Switch

Viewing:

Overview

  • Low cost
  • 33 x 17, fully differential, non-blocking array
  • >1.5 Gbps per port NRZ data rate
  • Wide power supply range:
    +5 V, +3.3 V, -3.3 V, -5 V
  • Low power
    400 mA (outputs enabled)
    30 mA (outputs disabled)
  • PECL and ECL compatible
  • CMOS/TTL-level control inputs: 3 V to 5 V
  • Low jitter: <50 ps p-p
  • No heat sinks required
  • Programmable output current
    Optimize termination impedance
    User controlled voltage at the load
    Minimize power dissipation
  • Individual output disable for busing and building
  • Larger arrays

AD8150 is a member of the Xstream line of products and is a breakthrough in digital switching, offering a large switch array (33 x 17) on very little power, typically less than 1.5 W. Additionally, it operates at data rates in excess of 1.5 Gbps per port, making it suitable for HDTV applications. Further, the pricing of the AD8150 makes it affordable enough to be used for SD applications as well. The AD8150 is also useful for OC-24 optical network switching.

The AD8150's flexible supply voltages allow the user to operate with either PECL or ECL data levels and will even operate down to 3.3 V for further power reduction. The control interface is CMOS/TTL compatible (3 V to 5 V).

Its fully differential signal path reduces jitter and crosstalk while allowing the use of smaller single-ended voltage swings.

The AD8150 is offered in a 184-lead LQFP package that operates over the industrial temperature range of 0°C to +85°C.

AD8150
1.5 Gb/s, 33x17 Digital Crosspoint Switch
AD8150 Functional Block Diagram AD8150 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed