Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8116
PRODUCTION200 MHz, 16 × 16 Buffered Video Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $154.57
Overview
- 16 x 16 High-Speed Nonblocking Switch Array
- Switch Array Controllable via an 80-Bit Serial Word
- Serial Data Out Allows "Daisy Chaining" of Multiple AD8116s to Create Large Switch Arrays Over 256 x 256
- Complete Solution
Buffered Inputs
16 Individual Output Amplifiers
Drives 150 Ω Loads - Excellent AC Performance
200 MHz –3 dB Bandwidth
300 V/µs Slew Rate - Excellent Video Performance
- 60 MHz, 0.1 dB Gain Flatness
0.01% Differential Gain Error
(RL = 150 Ω)
0.01± Differential Phase Error
(RL = 150 Ω) - Low Power of 900 mW (3.5 mW per Point)
- Low All Hostile Crosstalk of –70 dB @ 5 MHz
- See data sheet for additional Features
The AD8116 is a high speed 16 × 16 video crosspoint switch matrix. It offers a -3 dB signal bandwidth greater than 200 MHz and channel switch times of 50 ns with 0.1% settling. With -60 dB of crosstalk and -105 dB of isolation (@ 10 MHz), the AD8116 is useful in many high speed applications. The differential gain and differential phase errors of better than 0.01% and 0.01°, respectively, along with 0.1 dB flatness out to 60 MHz make the AD8116 ideal for video signal switching.
The AD8116 includes output buffers that can be placed into a high impedance state for paralleling crosspoint outputs so that off channels do not load the output bus. It operates on voltage supplies of ±5 V while consuming only 80 mA of idle current. The channel switching is performed via a serial digital control that can accommodate "daisy chaining" of several devices.
The AD8116 is packaged in a 128-lead LQFP package occupying only 0.36 square inches, and is specified over the commercial temperature range of 0°C to +70°C.
An evaluation board is available for this product and may be ordered using the following product number: AD8116-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8116JSTZ | 128-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD8116JSTZ | PRODUCTION | |
|
Jul 11, 2012 - 11_0251 14x20x1.4 LQFP Mold Change to Incorporate from 4 Ejector Pin to 5 Ejector Pins |
||
| AD8116JSTZ | PRODUCTION | |
|
Jun 8, 2009 - 09_0103 QFP Assembly Transfer from STATSChipPAC Singapore(SCS) to STATSChipPAC China(SCC), Amkor Philippines (ATP), and Amkor Korea (ATK) |
||
| AD8116JSTZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD8116JSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.