AD80066
LAST TIME BUYComplete 16-Bit CCD/CIS Signal Processor
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- 16-bit, 24 MSPS analog-to-digital converter (ADC)
- 4-channel operation up to 24 MHz (6 MHz/channel)
- Selectable input range: 3 V or 1.5 V peak-to-peak
- 1×~6× programmable gain
- 3-channel operation up to 24 MHz (8 MHz/channel)
- ±300 mV programmable offset
- Internal voltage reference
- See datasheet for additional features
The AD80066 is a complete analog signal processor for imaging applications. It features a 4-channel architecture designed to sample and condition the outputs of linear charged coupled device (CCD) or contact image sensor (CIS) arrays. Each channel consists of an input clamp, correlated double sampler (CDS), offset digital-to-analog converter (DAC), and programmable gain amplifier (PGA), multiplexed to a high performance 16-bit ADC. For maximum flexibility, the AD80066 can be configured as a 4-channel, 3-channel, 2-channel, or 1-channel device.
The CDS amplifiers can be disabled for use with sensors that do not require CDS, such as CIS and CMOS sensors.
The 16-bit digital output is multiplexed into an 8-bit output word, which is accessed using two read cycles. There is an optional single-byte output mode. The internal registers are programmed through a 3-wire serial interface and enable adjustment of the gain, offset, and operating mode. The AD80066 operates from a 5 V power supply, typically consumes 490 mW of power, and is packaged in a 28-lead SSOP.
APPLICATIONS
- Flatbed document scanners
- Film scanners
- Digital color copiers
- Multifunction peripherals
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD80066KRSZ | 28-Lead SSOP | ||
| AD80066KRSZRL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD80066KRSZ | ||
| AD80066KRSZRL | ||
|
Aug 10, 2026 - 26_0064 Discontinuation of Custom Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan |
||
| AD80066KRSZ | ||
| AD80066KRSZRL | ||
This is the most up-to-date revision of the Data Sheet.