AD7899
PRODUCTION5 V Single Supply 14-Bit 400 kSPS ADC
- Part Models
- 13
- 1ku List Price
- Starting From $16.34
Overview
- Fast (2.2 µs) 14-Bit ADC
- 400 kSPS Throughput Rate
- 0.3 µs Track/Hold Acquisition Time
- Single Supply Operation
- High-Speed Parallel Interface which Also Allows Interfacing to 3 V Processors
- Low Power, 80 mW Typ
- Selection of Input Ranges:
±10 V, ±5 V and ±2.5 V
0 V to 2.5 V and 0 V to 5 V - Power-Saving Mode, 20 µW Typ
- Overvoltage Protection on Analog Inputs
- Power-Down Mode via STBY Pin
The AD7899 is a fast, low power, 14-bit A/D converter that operates from a single +5 V supply. The part contains a 2.0 µs successive approximation ADC, a track/hold amplifier, 2.5 V reference, on chip clock oscillator, signal conditioning circuitry and a high speed parallel interface. The part accepts analog input ranges of ±10 V , ±5 V, ±2.5 V, 0 V to +2.5 V and 0 V to +5 V. Overvoltage protection on the analog inputs for the part allows the input voltage to exceeded without damaging the parts or affecting a conversion in progress.
PRODUCT HIGHLIGHTS
- The AD7899 features a fast (2.2 µs) ADC allowing throughput rates of up to 400 kSPS.
- The AD7899 operates from a single 5 V supply and consumes only 80 mW typ making it ideal for low power and portable applications.
- The part offers a high-speed parallel interface. The interface can operate in 3 V and 5 V mode allowing for easy connection to 3 V or 5 V microprocessors, microcontrollers, and digital signal processors.
- The part is offered in three versions with different analog input ranges. The AD7899-1 offers the standard industrial ranges of ±10 V and ±5 V; the AD7899-2 offers a unipolar range of 0 V to 2.5 or 0 V to 5 V, and the AD7899-3 has an input range of ±2.5 V.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 2
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7899ARSZ-1 | 28-Lead SSOP | ||
AD7899ARSZ-1REEL | 28-Lead SSOP | ||
AD7899ARSZ-1REEL7 | 28-Lead SSOP | ||
AD7899ARSZ-2 | 28-Lead SSOP | ||
AD7899ARSZ-2REEL | 28-Lead SSOP | ||
AD7899ARSZ-3 | 28-Lead SSOP | ||
AD7899ARSZ-3REEL | 28-Lead SSOP | ||
AD7899ARZ-1 | 28-Lead SOIC (Wide) | ||
AD7899ARZ-1REEL | 28-Lead SOIC (Wide) | ||
AD7899ARZ-2 | 28-Lead SOIC (Wide) | ||
AD7899ARZ-3 | 28-Lead SOIC (Wide) | ||
AD7899BRZ-1 | 28-Lead SOIC (Wide) | ||
AD7899SRZ-1 | 28-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD7899ARSZ-1 | PRODUCTION | |
AD7899ARSZ-1REEL | PRODUCTION | |
AD7899ARSZ-1REEL7 | PRODUCTION | |
AD7899ARSZ-2 | PRODUCTION | |
AD7899ARSZ-2REEL | PRODUCTION | |
AD7899ARSZ-3 | PRODUCTION | |
AD7899ARSZ-3REEL | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7899ARZ-1 | PRODUCTION | |
AD7899ARZ-1REEL | PRODUCTION | |
AD7899ARZ-2 | PRODUCTION | |
AD7899ARZ-3 | PRODUCTION | |
AD7899BRZ-1 | PRODUCTION | |
AD7899SRZ-1 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7899ARZ-1 | PRODUCTION | |
AD7899ARZ-1REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
AD7899 Software (zip, 4.13MB)
Can't find the software or driver you need?