AD7892
PRODUCTIONTrue Bipolar Input, Single Supply, Parallel, 12-Bit 600 kSPS ADC
- Part Models
- 16
- 1ku List Price
- Starting From $30.50
Overview
- Fast 12-Bit ADC with 1.47 µs Conversion Time
- 600 kSPS Throughput Rate (AD7892-3)
- 500 kSPS Throughput Rate (AD7892-1, AD7892-2)
- Single Supply Operation
- On-Chip Track/Hold Amplifier
- High Speed Serial and Parallel Interface
- Low Power, 60 mW typ
- Selection of Input Ranges:
±10 V or ±5 V for AD7892-1
0 V to +2.5 V for AD7892-2
±2.5 V for AD7892-3 - Overvoltage Protection on Analog Inputs (AD7892-1 and AD7892-3)
The AD7892 is a high speed, low power, 12-bit A/D converter that operates from a single +5 V supply. The part contains a 1.47 µs successive approximation ADC, an on-chip track/hold amplifier, an internal +2.5 V reference and on-chip versatile interface structures that allow both serial and parallel connection to a microprocessor. The part accepts an analog input range of ±10 V or ±5 V (AD7892-1), 0 V to +2.5 V (AD7892-2) and ±2.5 V (AD7892-3). Overvoltage protection on the analog inputs for the AD7892-1 and AD7892-3 allows the input voltage to go to ±17 V or ±7 V respectively without damaging the ports.
The AD7892 offers a choice of two data output formats: a single, parallel, 12-bit word or serial data. Fast bus access times and standard control inputs ensure easy parallel interface to microprocessors and digital signal processors. A high speed serial interface allows direct connection to the serial ports of microcontrollers and digital signal processors.
In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the part is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.
The AD7892 is fabricated in Analog Devices' Linear Compatible CMOS (LC2MOS) process, a mixed technology process that combines precision bipolar circuits with low-power CMOS logic. It is available in a 24-pin, 0.3" wide, plastic or hermetic DIP or in a 24-pin SOIC.
Documentation
Data Sheet 2
Application Note 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7892ACHIPS-1 | DIE | ||
| AD7892ANZ-1 | 24-Lead PDIP | ||
| AD7892ANZ-3 | 24-Lead PDIP | ||
| AD7892ARZ-1 | 24-Lead SOIC (Wide) | ||
| AD7892ARZ-1REEL | 24-Lead SOIC (Wide) | ||
| AD7892ARZ-2 | 20-Lead SOIC (Wide) | ||
| AD7892ARZ-3 | 24-Lead SOIC (Wide) | ||
| AD7892ARZ-3REEL | 24-Lead SOIC (Wide) | ||
| AD7892BNZ-1 | 24-Lead PDIP | ||
| AD7892BNZ-3 | 24-Lead PDIP | ||
| AD7892BRZ-1 | 24-Lead SOIC (Wide) | ||
| AD7892BRZ-1REEL | 24-Lead SOIC (Wide) | ||
| AD7892BRZ-2 | 24-Lead SOIC (Wide) | ||
| AD7892BRZ-3 | 24-Lead SOIC (Wide) | ||
| AD7892BRZ-3REEL | 24-Lead SOIC (Wide) | ||
| AD7892SQ-1 | 24-Lead CerDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7892ANZ-1 | PRODUCTION | |
| AD7892ANZ-3 | PRODUCTION | |
| AD7892BNZ-1 | PRODUCTION | |
| AD7892BNZ-3 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7892ANZ-1 | PRODUCTION | |
| AD7892ANZ-3 | PRODUCTION | |
| AD7892BNZ-1 | PRODUCTION | |
| AD7892BNZ-3 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7892ARZ-1 | PRODUCTION | |
| AD7892ARZ-1REEL | PRODUCTION | |
| AD7892ARZ-2 | PRODUCTION | |
| AD7892ARZ-3 | PRODUCTION | |
| AD7892ARZ-3REEL | PRODUCTION | |
| AD7892BRZ-1 | PRODUCTION | |
| AD7892BRZ-1REEL | PRODUCTION | |
| AD7892BRZ-2 | PRODUCTION | |
| AD7892BRZ-3 | PRODUCTION | |
| AD7892BRZ-3REEL | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7892SQ-1 | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7892SQ-1 | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7892SQ-1 | ||
This is the most up-to-date revision of the Data Sheet.