AD7879
PRODUCTIONLow Voltage Controller for Touch Screens
- Part Models
- 10
- 1ku List Price
- Starting From $1.97
Overview
- 4-wire touch screen interface
- 1.6 V to 3.6 V operation
- Median and averaging filter to reduce noise
- Automatic conversion sequencer and timer
- User-programmable conversion parameters
- Auxiliary analog input/battery monitor (0.5 V to 5 V)
- 1 optional GPIO
- Interrupt outputs (INT, PENIRQ)
- Touch-pressure measurement
- Wake-up on touch function
- Shutdown mode: 6 μA maximum
- 12-ball, 1.6 mm × 2 mm WLCSP
- 16-lead, 4 mm × 4 mm LFCSP
The AD7879 / AD7889 are 12-bit successive approximation analog-to-digital converters (SAR ADCs) with a synchronous serial interface and low on-resistance switches for driving 4-wire resistive touch screens. The AD7879/AD7889 work with a very low power supply—a single 1.6 V to 3.6 V supply—and feature a throughput rate of 105 kSPS. The devices include a shutdown mode that reduces current consumption to less than 6 μA.
To reduce the effects of noise from LCDs and other sources, the AD7879 / AD7889 contain a preprocessing block. The preprocessing function consists of a median filter and an averaging filter. The combination of these two filters provides a more robust solution, discarding the spurious noise in the signal and keeping only the data of interest. The size of both filters is programmable. Other user-programmable conversion controls include variable acquisition time and first conversion delay; up to 16 averages can be taken per conversion. The AD7879 / AD7889 can run in slave mode or standalone (master) mode, using an automatic conversion sequencer and timer.
The AD7879 / AD7889 have a programmable pin that can operate as an auxiliary input to the ADCs, as a battery monitor, or as a general-purpose input/output (GPIO). In addition, a programmable interrupt output can operate in three modes: as a general-purpose interrupt to signal when new data is available (DAV), as an interrupt to indicate when limits are exceeded (INT), or as a pen-down interrupt when the screen is touched (PENIRQ). The AD7879/AD7889 offer temperature measurement and touch pressure measurement.
The AD7879 is available in a 12-ball, 1.6 mm × 2 mm WLCSP and in a 16-lead, 4 mm × 4 mm LFCSP. The AD7889 is available in a backside coated version of the WLCSP. Both devices support an SPI interface (AD7879 / AD7889) or an I2C interface (AD7879-1 / AD7889-1).
APPLICATIONS
- Personal digital assistants
- Smart handheld devices
- Touch screen monitors
- Point-of-sale terminals
- Medical devices
- Cell phones
Documentation
Data Sheet 2
Application Note 1
Technical Articles 1
Device Drivers 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7879-1ACBZ-500R7 | 12-Ball WLCSP (1.61mm x 2.01mm) | ||
| AD7879-1ACPZ-500R7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7879-1ACPZ-RL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7879-1WARUZ-RL | 16-Lead TSSOP | ||
| AD7879-1WARUZ-RL7 | 16-Lead TSSOP | ||
| AD7879ACPZ-RL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7879WACPZ-R5 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7879WACPZ-RL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7879WARUZ-RL | 16-Lead TSSOP | ||
| AD7879WARUZ-RL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| AD7879-1ACBZ-500R7 | PRODUCTION | |
|
May 4, 2016 - 14_0178 Conversion of 3x3mm, 4x4mm and 5x5mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| AD7879-1ACPZ-500R7 | PRODUCTION | |
| AD7879-1ACPZ-RL | PRODUCTION | |
| AD7879ACPZ-RL | PRODUCTION | |
| AD7879WACPZ-R5 | PRODUCTION | |
| AD7879WACPZ-RL | PRODUCTION | |
|
Oct 26, 2009 - 09_0202 Inclusion of Banding Tape for LFCSP REEL7 parts. |
||
| AD7879-1ACPZ-500R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?