AD7877
PRODUCTIONTouch Screen Controller
- Part Models
- 3
- 1ku List Price
- Starting From $3.29
Overview
- 4-wire touch screen interface
- LCD noise reduction feature (STOPACQ pin)
- Automatic conversion sequencer and timer
- User-programmable conversion parameters
- On-chip temperature sensor: −40°C to +85°C
- On-chip 2.5 V reference
- On-chip 8-bit DAC
- 3 auxiliary analog inputs
- 1 dedicated and 3 optional GPIOs
- 3 interrupt outputs
- 2 direct battery measurement channels (0.5V to 5V)
- Qualified for automotive applications
- See Data Sheet for additional features
The AD7877 is a 12-bit, successive approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The AD7877 operates from a single 2.7 V to 5.25 V power supply (functional operation to 2.2 V), and features throughput rates of 125 kSPS. The AD7877 features direct battery measurement on two inputs, temperature and touch-pressure measurement.
The AD7877 also has an on-board reference of 2.5 V. When not in use, it can be shut down to conserve power. An external reference can also be applied and varied from 1 V to +VCC, with an analog input range of 0 V to VREF. The device includes a shutdown mode that reduces its current consumption to less than 1 μA.
To reduce the effects of noise from LCDs, the acquisition phase of the on-board ADC is controlled via the STOPACQ pin. User-programmable conversion controls include variable acquisition time and first conversion delay. Up to 16 averages can be taken per conversion. There is also an on-board DAC for LCD back-light or contrast control. The AD7877 runs in either slave or master mode using a conversion sequencer and timer. It is ideal for battery-powered systems such as personal digital assistants with resistive touch screens and other portable equipment.
The part is available in a 32-lead lead frame chip scale package (LFCSP), and a 25-ball wafer level chip scale package (WLCSP). AD7877W model is qualified for automotive applications.
APPLICATIONS
- Personal digital assistants
- Smart hand-held devices
- Touch screen monitors
- Point-of-sale terminals
- Medical devices
- Cell phones
- Pagers
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7877ACPZ-500RL7 | 32-Lead LFCSP (5mm x 5mm) | ||
| AD7877ACPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm) | ||
| AD7877WACPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 10, 2014 - 14_0047 Conversion of 5x5mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| AD7877ACPZ-500RL7 | PRODUCTION | |
| AD7877ACPZ-REEL7 | PRODUCTION | |
|
Oct 26, 2009 - 09_0202 Inclusion of Banding Tape for LFCSP REEL7 parts. |
||
| AD7877ACPZ-500RL7 | PRODUCTION | |
|
Aug 25, 2009 - 09_0172 AD7877 Datasheet specification changes |
||
| AD7877ACPZ-500RL7 | PRODUCTION | |
| AD7877ACPZ-REEL7 | PRODUCTION | |
|
May 4, 2016 - 14_0178 Conversion of 3x3mm, 4x4mm and 5x5mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| AD7877WACPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?