AD7875

PRODUCTION

CMOS, Complete 12-Bit 100 kHz, Sampling ADC with Uni 5V Input Range

Viewing:

Overview

  • Complete Monolithic 12-Bit ADC with:
     2 µs Track/Hold Amplifier
     8 µs A/D Converter
     On-Chip Reference
     Laser-Trimmed Clock
     Parallel, Byte and Serial Digital Interface
  • 57 ns Data Access Time
  • 72 dB SNR at 10 kHz Input Frequency (AD7870, AD7875)
  • Low Power: –60 mW typ
  • Variety of Input Ranges:
      ±3 V for AD7870
      0 V to +5 V for AD7875
      ±10 V for AD7876

The AD7870 / AD7875 / AD7876 is a fast, complete, 12-bit A/D converter. It consists of a track/hold amplifier, 8 µs successive approximation ADC, 3 V buried Zener reference and versatile interface logic. The ADC features a self-contained internal clock which is laser trimmed to guarantee accurate control of conversion time. No external clock timing components are required; the on-chip clock may be overridden by an external clock if required.

The parts offer a choice of three data output formats: a single, parallel, 12-bit word; two 8-bit bytes or serial data. Fast bus access times and standard control inputs ensure easy interfacing to modern microprocessors and digital signal processors.

All parts operate from ±5 V power supplies. The AD7870 and AD7876 accept input signal ranges of ±3 V and ±10 V, respectively, while the AD7875 accepts a unipolar 0 V to +5 V input range. The parts can convert full power signals up to 50 kHz.

The AD7870 / AD7875 / AD7876 feature dc accuracy specifications such as linearity, full-scale and offset error. In addition, the AD7870 and AD7875 are fully specified for dynamic performance parameters including distortion and signal-to-noise ratio.

The parts are available in a 24-pin, 0.3 inch-wide, plastic or hermetic dual-in-line package (DIP). The AD7870 and AD7875 are available in a 28-pin plastic leaded chip carrier (PLCC), while the AD7876 is available and in a 24-pin small outline (SOIC) package.

AD7875
CMOS, Complete 12-Bit 100 kHz, Sampling ADC with Uni 5V Input Range
AD7870/AD7875/AD7876 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed