AD7870

PRODUCTION

Complete 12-Bit, 100 kHz, Sampling ADC (AD7870/AD7870A)

Viewing:

Overview

  • Complete Monolithic 12-Bit ADC with:
    2 µs Track/Hold Amplifier
    8 µs A/D Converter
    On-Chip Reference
    Laser-Trimmed Clock
    Parallel, Byte and Serial Digital Interface
  • 57 ns Data Access Time
  • 72 dB SNR at 10 kHz Input Frequency
    (AD7870, AD7875)
  • Low Power: –60 mW typ
  • Variety of Input Ranges:
    ±3 V for AD7870
    0 V to +5 V for AD7875
    ±10 V for AD7876
AD7870
Complete 12-Bit, 100 kHz, Sampling ADC (AD7870/AD7870A)
AD7870/AD7875/AD7876 Functional Block Diagram AD7870/AD7875/AD7876 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed